Publish your products
MEDCARE Grab rail MEDC0003
MEDCARE Grab rail MEDC0003

    MEDCARE Grab rail MEDC0003

    MEDCARE grab rail for wall mounting, for barrier-free requirements, stainless steel, basalt grey coated surface, 32 mm pipe diameter, 1.5 mm material thickness, 84 mm wall clearance, with plastic end caps, concealed mounting via stainless steel cylinders and rosettes, including mounting material. Length 750 mm Dimensions 750 x 79 x 84 mm (W x H x D)
    Specification
    • back no
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      overall depth 84 mm
      overall height 79 mm
      overall width 756 mm
      pipe diameter 32 mm
      surface finish satin finished
      type of fixing screw
      type of mounting wall mounting

    Technical specification
    • Unique ref.3600003770
    • Product familyGrab rails
    • Product groupGrab rails
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    • Height (mm)79
    • Width (mm)756
    • Depth (mm)84
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76_84
    • Uniclass 2015 DescriptionSupport rails

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom