Publish your products
EXOS Paper towel dispenser EXO600X
EXOS Paper towel dispenser EXO600X

    EXOS Paper towel dispenser EXO600X

    EXOS paper towel dispenser for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, inspection window on the side, cylinder lock with key, capacity 300-400 pieces for paper with Z-fold, including mounting material.
    Specification
    • filling quantity 400
      filling quantity uom towels
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 120 mm
      overall height 325 mm
      overall width 300 mm
      surface finish satin finished
      type of consumable paper towel
      type of fixing screw
      type of mounting wall mounting
      type of operation manual operation
      accent colour stainless steel
      basic colour stainless steel
    Technical specification
    • Unique ref.3600008766
    • Product familyAccessories
    • Product groupPaper towel dispensers
    • TypeObject (single object)
    • Date of publishing2025-09-05
    • Edition number1
    • Height (mm)325
    • Width (mm)300
    • Depth (mm)120
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.98
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom