Publish your products
STRATOS Waste bin STR605
STRATOS Waste bin STR605

    STRATOS Waste bin STR605

    STRATOS litter bin for wall mounting, stainless steel, surface satin finished, material thickness 1.5 mm, curved front, cylinder lock with key, approx. 34 litre capacity, integrated bag holder, mounting material included.

    Dimensions 300 x 520 x 270 mm (W x H x D)

    Specification
    • filling volume 34 Liter
      lid no
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.5 mm
      overall depth 270 mm
      overall height 520 mm
      overall width 300 mm
      type of fixing screw
      type of mounting wall mounting
    Technical specification
    • Unique ref.3600008931
    • Product familyAccessories
    • Product groupWaste bins
    • TypeObject (single object)
    • Date of publishing2025-10-24
    • Edition number1
    • Height (mm)520
    • Width (mm)300
    • Depth (mm)270
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)7.08
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom