Step up to designer styles and superior security with Kwikset Signature Series products. Halifax combines sophistication and simplicity, making this design the ideal accent for a contemporary home. This passage knob/lever is best used on interior hall and closet applications where no locking is required, so the knob/lever is always free to turn. The knob/lever is reversible and mounts on both left and right handed doors. The rich tones of Iron Black add the finishing touch to this product. The Iron Black finish provides a rich and warm complement to the product's style. Kwikset door handles, door levers, door knobs, deadbolts, and door handlesets are made for the world you live in. These interior door handles match your home whether your decor is modern or traditional. For your next home improvement project choose from satin nickel, polished chrome, polished brass, venetian bronze, or iron black finishes to coordinate with your home furniture and decor. This is style made for the world you live in. Our hardware are designed so that you never have to sacrifice your security for style. Our door hardware is designed to welcome friends and family in and set you apart. They are crafted beyond utility; they are built with style. Because at the end of the day, it's your world and we're here to protect it. Iron black Halifax door lever can be used on interior doors requiring no locking functionality, such as hallway or closet door handles. Fully reversible contemporary lever can be installed on both left and right handed doors with an adjustable latch to fit all standard door size. Modern door handle meets ADA/ANSI A117.1 requirements, ensuring accessibility to all disabled persons. Alignment post for easy install and strengthened springs to ensure Kwikset lever doesn't sag over time. Kwikset passage lever easily installs in minutes with just a screwdriver; this square lever is ANSI/BHMA grade 2 certified. Lifetime mechanical and finish warranty. Kwikset’s door hardware and door handles offer great style for every home. These modern door levers are offered in satin nickel, polished chrome, venetian bronze and iron black. Kwikset passage levers are perfect for hallway or closet doors. Modern door handles work on most standard prepped doors. These Kwikset levers can be installed quickly and installed on left handed and right handed doors. Includes a square passage door lever and installation hardware and instructions. Kwikset door knobs and modern door locks can be used on interior doors.
As Featured On Amazon.com
Region availability
| North America |
|---|
United States |