Publish your products
Large Volume Custom Tanks - Jacketed

Large Volume Custom Tanks - Jacketed

Laars offers an incredible variety of tanks to suit nearly every application. Our advanced manufacturing facility and highly skilled craftsmen can provide the exact tank you need.

  • Jacketed and Insulated Tanks from 240 to 1,040 gallons
  • Factory application experts a call away
  • Regional sales and service support: before, during and after installation! 


     

    PERFORMANCE PROVEN LININGS

    • Glass lined - An exclusive corrosion-resistant enamel coating is bonded to the interior surfaces at 1600°F – Backed by a 5-year limited warranty.
    • Double Glass lined - The glass lining process is repeated, providing a double layer of protection – Backed by a 10-year limited warranty.
    • Epoxy Lined – FDA Approved, corrosion-resistant lining is field repairable, max temp 180°F, – Backed by a 1-year limited warranty.
    • Stainless Steel – Tanks manufactured of 316L Stainless Steel with 316, 304L, and 304 available upon request.
    • Thickness - 10 gauge and up – Backed by a 1-year limited warranty.

    Specification
    • Laars Heating Systems designs and manufactures residential boilers and commercial boilers built for efficiency, durability, and performance. Their innovative water heaters and combination boilers & water heaters provide flexible solutions for homes and businesses. Laars also engineers reliable pool heaters and volume water heaters to meet high-demand applications.

      The company’s high-efficiency boilers are an integral part of advanced hydronic heating systems, delivering consistent comfort. Using finned copper tube heat exchangers and low-mass heat exchangers, Laars optimizes performance through fluid flow simulation and state-of-the-art heat transfer technology. Each unit undergoes live-fired testing, making them one of the few manufacturers offering 100% live-tested products.

      Their product line also includes electric heat pump water heaters and essential controls and accessories for complete system solutions. Proudly made in USA, Laars provides unmatched contractor support through the Laars Academy, a premier training facility offering factory training to industry professionals.

      As a Bradford White subsidiary, Laars leverages a strong distributor network to ensure product availability nationwide. Whether for space and radiant floor heating or specialized water applications, Laars continues to live up to its promise of being Built to Be the Best™.

    Technical specification
    • Unique ref.laars-custom-tanks-jacketed
    • Product familyTanks
    • Product groupCustom Tanks
    • TypeObject (single object)
    • Date of publishing2020-01-17
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationTank
    • ETIM CodeEG015120
    • ETIM NameStorage tanks/vessels
    • Uniclass 2015 CodePr_60_50_96
    • Uniclass 2015 DescriptionWater tanks and cisterns
    • OmniClass Number23-27 29 19
    • OmniClass TitleTanks

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit