Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
laattapiste/products/ef3b585b-624c-4e48-abfe-10d9d410d7c6
Home
Categories
Kitchen
Other Appliances
PRO-N KANNATINPARI ALTAALLE 19,5 CM SIS. KIINNITYSRUUVIT
Available in United States
Laattapiste
Follow
PRO-N KANNATINPARI ALTAALLE 19,5 CM SIS. KIINNITYSRUUVIT
Asennuskiinnikkeet PRO-N pesualtaat.
Download
Technical specification
Technical specification
Unique ref.
LOAAP673F
Product family
NORDIC
Product group
Accessories
Type
Object (single object)
Date of publishing
2013-09-09
Edition number
1
Depth (mm)
195
Related
Related
Material main
Metal
Material secondary
Metal
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Kitchen - Other Appliances
IFC classification
Fastener
UNSPSC name
Angles
UNSPSC code
301015
Similar products
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
Continental Laundry
LG Commercial Dryers
4.7
(
30
)
Download
Continental Laundry
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry
Continental CG30X2 ProDry2+ Commercial Stack Dryer
Download
Continental Laundry
Continental CG45X2 ProDry2+ Commercial Stack Dryer
Download