Unique ref.: | Lamilux_F100 |
---|---|
Brand: | LAMILUX |
Product family: | Daylight element |
Product group: | Flat roof window |
Date of publishing: | 2015-01-15 |
Edition number: | 4 |
Type: | Object (single object) |
LAMILUX Glass Skylight F100 – A crystal clear advantage – Daylight for a sense of well-being
LAMILUX Smoke Lift Glass Skylight F100 – safety and comfort for living space and workspace
Whether used in administrative or residential buildings, school or industry. LAMILUX Glass Skylight F100 is the optimum, energy-efficient answer to the desire for daylight from flat roofs.
LAMILUX Smoke Lift Glass Skylight F100 combines the advantages of the LAMILUX Glass Skylight F100 and of an electrical SHEV.
[LIST]
Available with double or triple thermal insulation glazing with Ug values of 1.1 to 0.7 W/m2K optionally with toughened glass, and with clear, matt film if required
Available in 16 dimensions for standard model and in 9 dimension for smoke lift model
Different Opening drive units for standard model
Different Shade systems
Thermally insulated, jointless GRP upstand, 15 (only standard), 30. 40, 50 cm in height, with U values of 0.5 W/m2K to 0.9 W/m2K (depending on the characteristics)
Environmental product declaration acc. to EN 15804
fast opening (165°) of the smoke lift in less than 60 seconds
smoke lift serial with multistage ventilation
[/LIST]
Product url: | https://www.lamilux.de/tageslichtsysteme/flachdach-fenster/flachdach-fenst... |
---|---|
Installation instructions: | https://www.lamilux.de/tageslichtsysteme/produkte/flachdach-fenster/flachd... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.lamilux.de/tageslichtsysteme/service/planungsunterstuetzung/bi... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/lamilux/product/lamilux_f100
Material main: | Glass |
---|---|
Material secondary: | Plastic |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Windows - Roof Windows |
---|---|
IFC classification: | Window |
UNSPSC name: | Roofing accessories |
UNSPSC code: | 301516 |
Uniclass 1.4 Code: | JL11 |
Uniclass 1.4 Description: | Rooflights/Roof windows |
Uniclass 2.0 Code: | PR-59-72 |
Uniclass 2.0 Description: | Roof Window Units |
NBS Reference Code: | 59-72 |
NBS Reference Description: | Roof Window Units |
CSI MasterFormat 2014 Code: | 08 62 00 |
CSI MasterFormat 2014 Title: | Unit Skylights |
BIMobject®