This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAMILUX Rooflight Dome F100

Unique ref.: Lamilux_F100_rooflight_dome
Brand: LAMILUX
Product family: Daylight element, SHEV
Product group: Rooflight dome
Date of publishing: 2015-01-15
Edition number: 3
Type: Object (single object)
Download (4)

LAMILUX Rooflight Dome F100 – Energy efficiency, stability, safety – Exceeds international standards

The Rooflight Dome is also available as SHEV: Smoke Lift F100 - versatile and economical. Smoke and heat ventilation units are essential components in any fire-protection concept.

We provide for a whole range of requirements tailored to your project's needs:

  • Available in many dimensions
  • The rooflight dome is ventilated and locked as standard – ventilation units can be retrofitted at any time
  • As Smoke Lift: Pneumatic (CO2), electric (24 V, 48 V) tested to EN 12101-2
  • Complies with DIN 18234 without the need for extra work or expense
  • Certified to EN 12101-2, SHEV designed, dimensioned in accordance with DIN 18232-2, regional building regulations and industrial construction guidelines
  • Optional: Upstand with optimized Aa-values
  • Thermally insulated, jointless GRP upstand 30, 40 or 50cm in height, with U values of 0.5 to 0.9 W/m²K
  • EPD acc. to EN 15804


Material main: Plastic
Material secondary: Steel
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: SS-65-10-80-80
Uniclass 2.0 Description: Smoke And Heat Exhaust Ventilation Systems
NBS Reference Code: 20-30-72
NBS Reference Description: Roof Light And Smoke Ventilator Systems
CSI MasterFormat 2014 Code: 08 62 00
CSI MasterFormat 2014 Title: Unit Skylights
This product is available in:
Asia
  • India
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Israel
  • Turkey
North America
  • Mexico
  • United States
Oceania
  • Australia

BIMobject®