Unique ref.: | lamilux_smoke_lift_twin |
---|---|
Brand: | LAMILUX |
Product family: | Daylight element |
Product group: | Roof ventilation element |
Date of publishing: | 2015-10-28 |
Edition number: | 2 |
Type: | Object (single object) |
LAMILUX Smoke Lift Twin
The LAMILUX Smoke Lift Twin combines a SHEV function, optimum daylight intake and natural ventilation in a compact system.
[LIST]
variable dimensions from 1,2m x 0,8m to 3,0m x 3,0m possible
independent opening double flap (95°)
pneumatical or electrical opening
established flaps free of thermal bridges from the continuous rooflight systems
numerous glazings selectable
multifunctional at different supporting substructures mountable
optional available with GRP upstand (fixed dimensions)
[/LIST]
Product url: | https://www.lamilux.de/tageslichtsysteme/rauch-und-waermeabzug-rwa/rauch-u... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://www.youtube.com/watch?v=84u_PyiC4ZA |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/lamilux/product/lamilux_smoke_lift_twin
Material main: | Plastic |
---|---|
Material secondary: | Aluminium |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Windows - Roof Windows |
---|---|
IFC classification: | Window |
CSI MasterFormat 2014 Code: | 08 62 00 |
CSI MasterFormat 2014 Title: | Unit Skylights |
BIMobject®