Publish your products
Gitterbahn-Segment 100
Gitterbahn-Segment 100

    Gitterbahn-Segment 100

    Zum Verbinden verschiedener Ebenen oder von waagrecht und senkrecht zueinander stehender Gitterbahnen.

    Varianten

    • Gitterbahn-Segment 600 (Art.Nr: 307289)
    • Gitterbahn-Segment 500 (Art.Nr: 307288)
    • Gitterbahn-Segment 400 (Art.Nr: 307287)
    • Gitterbahn-Segment 300 (Art.Nr: 307286)
    • Gitterbahn-Segment 200 (Art.Nr: 307285)
    Specification
    • Art.Nr307284
      ELDAS®-Nr127020706
      WerkstoffStahl - S235JRC
      Länge300 mm
      Breite104 mm
      Höhe71.5 mm
      Gewicht0.216 kg

      Varianten

      Gitterbahn-Segment 600
      Art.Nr: 307289 | ELDAS®-Nr: 127020756 | Breite: 604 mm | Höhe: 71.5 mm | Gewicht: 0.794 kg

      Gitterbahn-Segment 500
      Art.Nr: 307288 | ELDAS®-Nr: 127020746 | Breite: 504 mm | Höhe: 71.5 mm | Gewicht: 0.678 kg

      Gitterbahn-Segment 400
      Art.Nr: 307287 | ELDAS®-Nr: 127020736 | Breite: 404 mm | Höhe: 71.5 mm | Gewicht: 0.56 kg

      Gitterbahn-Segment 300
      Art.Nr: 307286 | ELDAS®-Nr: 127020726 | Breite: 304 mm | Höhe: 71.5 mm | Gewicht: 0.423 kg

      Gitterbahn-Segment 200
      Art.Nr: 307285 | ELDAS®-Nr: 127020716 | Breite: 204 mm | Höhe: 71.5 mm | Gewicht: 0.314 kg

    Technical specification
    • Unique ref.307284
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)71.5
    • Width (mm)104
    • Depth (mm)300
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.216
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit