Publish your products
Multibahn 100 x 110 ZMA
Multibahn 100 x 110 ZMA

    Multibahn 100 x 110 ZMA

    Stapelbar. Abgerundete Sprossen mit Sprossenabstand 75mm. Geeignet für Schnellverleger.

    Varianten

    • Multibahn 600 x 110 ZMA (Art.Nr: 307453)
    • Multibahn 500 x 110 ZMA (Art.Nr: 307452)
    • Multibahn 400 x 110 ZMA (Art.Nr: 307451)
    • Multibahn 300 x 110 ZMA (Art.Nr: 307450)
    • Multibahn 200 x 110 ZMA (Art.Nr: 307449)
    Specification
    • Art.Nr307448
      ELDAS®-Nr127000406
      WerkstoffStahl - S250GD
      Länge3000 mm
      Breite141 mm
      Höhe110 mm
      Gewicht11.319 kg
      Blechstärke1.25 mm
      Sprossenabstand75 mm

      Varianten

      Multibahn 600 x 110 ZMA
      Art.Nr: 307453 | ELDAS®-Nr: 127000456 | Breite: 641 mm | Höhe: 110 mm | Gewicht: 15.68 kg

      Multibahn 500 x 110 ZMA
      Art.Nr: 307452 | ELDAS®-Nr: 127000446 | Breite: 541 mm | Höhe: 110 mm | Gewicht: 14.721 kg

      Multibahn 400 x 110 ZMA
      Art.Nr: 307451 | ELDAS®-Nr: 127000436 | Breite: 441 mm | Höhe: 110 mm | Gewicht: 13.932 kg

      Multibahn 300 x 110 ZMA
      Art.Nr: 307450 | ELDAS®-Nr: 127000426 | Breite: 341 mm | Höhe: 110 mm | Gewicht: 13.017 kg

      Multibahn 200 x 110 ZMA
      Art.Nr: 307449 | ELDAS®-Nr: 127000416 | Breite: 241 mm | Höhe: 110 mm | Gewicht: 12.166 kg

    Technical specification
    • Unique ref.307448
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)110
    • Width (mm)141
    • Depth (mm)3000
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)11.319
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit