Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/10c2c3ad-08da-4e4f-b405-c2da71dda881
Home
Categories
Electrical
Distribution
Ordnungs-Trennprofil 41 ZMA
Unavailable in United States
lanz oensingen ag
Follow
Ordnungs-Trennprofil 41 ZMA
Ordnungstrennung durchgehend.
Download
Specification
Specification
Art.Nr
307643
ELDAS®-Nr
127003506
Werkstoff
Stahl - S250GD
Länge
3000 mm
Breite
31.5 mm
Höhe
41 mm
Gewicht
1.712 kg
Blechstärke
1 mm
Technical specification
Technical specification
Unique ref.
307643
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
41
Width (mm)
31.5
Depth (mm)
3000
Links
Links
Product url
https://lanz-oens.ch/de/p/ordnungs-trennprofil-41-zma-307643
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
1.712
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Atkore
HTHR - Steel Threaded Rod
Download
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Atkore
Cush-A-Clamp® - 1/4" thru 6-1/8"
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download