Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/11695653-4b69-4a03-9c9e-3cd005f965ba
Home
Categories
Electrical
Distribution
Schraubengarnitur M10 x 25 mm gvz
Unavailable in United States
lanz oensingen ag
Follow
Schraubengarnitur M10 x 25 mm gvz
Schraubengarnitur M10. Verdrehsicher.
Download
Specification
Specification
Art.Nr
307740
ELDAS®-Nr
127090026
Werkstoff
Stahl - 4.8
Länge
24 mm
Breite
24 mm
Höhe
30.5 mm
Gewicht
0.043 kg
Technical specification
Technical specification
Unique ref.
307740
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
30.5
Width (mm)
24
Depth (mm)
24
Links
Links
Product url
https://lanz-oens.ch/de/p/schraubengarnitur-m10-x-25-mm-gvz-307740
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.043
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Atkore
HTHR - Steel Threaded Rod
Download
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Atkore
Cush-A-Clamp® - 1/4" thru 6-1/8"
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download