Publish your products
Schiebeteil standard 200 x 500 fvz
Schiebeteil standard 200 x 500 fvz

    Schiebeteil standard 200 x 500 fvz

    Höhenverstellbares Schiebeteil für Kabelbahnen. Montage mit Schraubengarnituren M6x10, Art. Nr. 307144, separat bestellen. Verstellbereich 125mm.

    Varianten

    • Schiebeteil standard 200 x 600 fvz (Art.Nr: 308617)
    Specification
    • Art.Nr308616
      ELDAS®-Nr127083166
      WerkstoffStahl - DC01
      Länge495 mm
      Breite50 mm
      Höhe204 mm
      Gewicht1 kg

      Varianten

      Schiebeteil standard 200 x 600 fvz
      Art.Nr: 308617 | ELDAS®-Nr: 127083176 | Breite: 50 mm | Höhe: 204 mm | Gewicht: 1.2 kg

    Technical specification
    • Unique ref.308616
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)204
    • Width (mm)50
    • Depth (mm)495
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit