Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/12a55465-df21-4655-87b2-3669656baafa
Home
Categories
Electrical
Distribution
Verlängerungsmutter M10 A4, 1.4404
Unavailable in United States
lanz oensingen ag
Follow
Verlängerungsmutter M10 A4, 1.4404
Verlängerungsmutter zu Gewindestange. Rostfreier Stahl.
Download
Specification
Specification
Art.Nr
310020
ELDAS®-Nr
-
Werkstoff
Rostfreier Stahl - 1.4404
Länge
300 mm
Gewicht
0.0421 kg
Technical specification
Technical specification
Unique ref.
310020
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Depth (mm)
300
Links
Links
Product url
https://lanz-oens.ch/de/p/verlangerungsmutter-m10-a4-310020
Related
Related
Material main
Stainless steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.0421
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Atkore
HTHR - Steel Threaded Rod
Download
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Atkore
Cush-A-Clamp® - 1/4" thru 6-1/8"
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download