Publish your products
Deckel zu WSMB-Bogen 90° 200 ZMA

Deckel zu WSMB-Bogen 90° 200 ZMA

Varianten

  • Deckel zu WSMB-Bogen 90° 300 ZMA (Art.Nr: 320043)
  • Deckel zu WSMB-Bogen 90° 300 ZMA (Art.Nr: 320043)
  • Deckel zu WSMB-Bogen 90° 500 ZMA (Art.Nr: 320045)
  • Deckel zu WSMB-Bogen 90° 600 ZMA (Art.Nr: 320046)
Specification
  • Art.Nr320042
    WerkstoffStahl - S250GD
    Länge902 mm
    Breite902 mm
    Höhe1 mm
    Gewicht2.605 kg

    Varianten

    Deckel zu WSMB-Bogen 90° 300 ZMA
    Art.Nr: 320043 | Breite: 1002 mm | Höhe: 1 mm | Gewicht: 3.325 kg

    Deckel zu WSMB-Bogen 90° 300 ZMA
    Art.Nr: 320043 | Breite: 1002 mm | Höhe: 1 mm | Gewicht: 3.325 kg

    Deckel zu WSMB-Bogen 90° 500 ZMA
    Art.Nr: 320045 | Breite: 1202 mm | Höhe: 1 mm | Gewicht: 6.177 kg

    Deckel zu WSMB-Bogen 90° 600 ZMA
    Art.Nr: 320046 | Breite: 1302 mm | Höhe: 1 mm | Gewicht: 7.789 kg

Technical specification
  • Unique ref.320042
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)1
  • Width (mm)902
  • Depth (mm)902
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)2.605
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit