Publish your products
WSMB-Gelenkverbinder 60 gvz
WSMB-Gelenkverbinder 60 gvz

    WSMB-Gelenkverbinder 60 gvz

    Zum seitlichen Verbinden von Stossstellen. Vertikal abgewinkelt. Inkl. Schraubengarnituren M10. Montage aussen.

    Specification
    • Art.Nr322062
      ELDAS®-Nr127008376
      WerkstoffStahl - DC01
      Länge370 mm
      Breite26.5 mm
      Höhe40.5 mm
      Gewicht0.545 kg
      Blechstärke2.5 mm
    Technical specification
    • Unique ref.322062
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)40.5
    • Width (mm)26.5
    • Depth (mm)370
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.545
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland