Publish your products
Multifix Abdeckstreifen
Multifix Abdeckstreifen

    Multifix Abdeckstreifen

    Zum Verschliessen der verzahnten Öffnung von Multix C-Profilen. Kunststoff halogenfrei.

    Specification
    • Art.Nr350081
      ELDAS®-Nr127088286
      WerkstoffKunststoff
      Länge298 mm
      Breite30 mm
      Höhe15.5 mm
      Gewicht0.045 kg
    Technical specification
    • Unique ref.350081
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)15.5
    • Width (mm)30
    • Depth (mm)298
    Related
    • Material mainPlastic
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.045
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit