Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/12484c02-35bd-4fe3-9325-7d8bd3a32fea
Home
Categories
Electrical
Distribution
Hammerkopf-Mutter M10
Unavailable in United States
lanz oensingen ag
Follow
Hammerkopf-Mutter M10
Hammerkopf Mutter M10.
Download
Specification
Specification
Art.Nr
350186
ELDAS®-Nr
127090746
Werkstoff
Stahl
Länge
28 mm
Breite
19.5 mm
Höhe
10 mm
Gewicht
0.03 kg
Technical specification
Technical specification
Unique ref.
350186
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
10
Width (mm)
19.5
Depth (mm)
28
Links
Links
Product url
https://lanz-oens.ch/de/p/hammerkopf-mutter-m10-350186
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.03
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Atkore
HTHR - Steel Threaded Rod
Download
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Atkore
Cush-A-Clamp® - 1/4" thru 6-1/8"
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download