Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/13c1c01c-04bd-4397-a6de-089b40f0ffec
Home
Categories
Electrical
Distribution
Bolzenanker M10 x 95 rostfrei 1.4529
Unavailable in United States
lanz oensingen ag
Follow
Bolzenanker M10 x 95 rostfrei 1.4529
Download
Specification
Specification
Art.Nr
369001
Werkstoff
Rostfreier Stahl - 1.4529
Länge
95 mm
Höhe
20 mm
Technical specification
Technical specification
Unique ref.
369001
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
20
Depth (mm)
95
Links
Links
Product url
https://lanz-oens.ch/de/p/bolzenanker-faz-ii-plus-1010-hcr-m10-x-95-rostfrei-1-4529-1036947527
Related
Related
Material main
Stainless steel
Designed in
Switzerland
Manufactured in
Switzerland
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Atkore
HTHR - Steel Threaded Rod
Download
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Atkore
Cush-A-Clamp® - 1/4" thru 6-1/8"
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download