Publish your products
Alternating Tread Stairs (Steel Industrial Access Stairs)
Alternating Tread Stairs (Steel Industrial Access Stairs)
Alternating Tread Stairs (Steel Industrial Access Stairs)
Alternating Tread Stairs (Steel Industrial Access Stairs)
Alternating Tread Stairs (Steel Industrial Access Stairs)

    Alternating Tread Stairs (Steel Industrial Access Stairs)

    Lapeyre Stair’s Alternating Tread Stairs (ATS) are a patented, space-saving solution that replaces vertical and caged ladders with a safer, forward-facing stair design. Engineered in steel with multiple finish options, the ATS meets OSHA and IBC code requirements and provides reliable access in compact areas such as roof hatches, mezzanines, platforms, and equipment enclosures. Available in customizable heights and quick-ship configurations, Lapeyre’s ATS gives architects, engineers, and contractors a code-compliant, ready-to-spec alternative to ladders and ship stairs.

    Applications
    The ATS is ideal for replacing vertical or caged ladders where forward-facing access improves safety and usability:

    • Roof access hatches
    • Mezzanine platforms
    • Data centers and server rooms
    • Tanks and silos
    • Manufacturing and distribution facilities

    Comparison: ATS vs. Ladders/Ship Stairs

    • Vertical Ladder – Space-saving, but high fall risk and difficult to carry tools.
    • Ship Stair – Safer than a ladder, but requires more horizontal space.
    • Alternating Tread Stair – Combines space efficiency with forward-facing safety, fully code-compliant.

    Differentiators

    • Patented Design – Lapeyre Stair pioneered the ATS and continues to innovate.
    • Code Compliance – Meets OSHA and IBC-Industrial requirements where ladders fall short.
    • Customization – Heights are adjustable in 1/8" increments for a precise fit.
    • Quick Ship Options – Standard configurations available for fast delivery.
    • Lapeyre Legacy – Decades of innovation in industrial safety and access solutions.

    Available Downloads

    • Revit Families (.rfa)
      • ATS – 8 ft vertical height
      • ATS – 12 ft vertical height
      • ATS – 16 ft vertical height
    • CAD / DWG Files
      • Plan view
      • Section detail
      • Guardrail attachment
    • Specification Sheets (PDF)
    • Guide Specs (Word / CSI Format)
      • Section 055000 – Metal Stairs
    Specification
    • Key Alternating Tread Stair Benefits:

      • Vertical Heights 3 ft to 20 ft (1/8" increments)
      • Stair Width 24 in
      • Material Steel (galvanized or powder-coated)
      • Load Rating 1,000 lbs uniform live load
      • Code Compliance OSHA 1910, IBC 1011
    Technical specification
    • Unique ref.steel-alternating-tread-stairs
    • Product familyStairs
    • Product groupAlternating Tread Stairs
    • TypeObject (single object)
    • Date of publishing2025-09-08
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • UNSPSC nameStair parts
    • UNSPSC code30161908
    • Uniclass 2015 CodePr_25_30_85
    • Uniclass 2015 DescriptionStair and ladder units
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States