Publish your products
Indre By Bar Table
Archived

Indre By Bar Table

Redefine your restaurant, café or bar garden with this minimalistic bar table from our Indre By line. When combined with our bar stools and other furniture from our line, numerous eye-catching arrangements can be created. Made of high quality larch wood and powder-coated steel, it ensures stability, durability and weather-resistance. Created inspired by Scandinavian architecture, this table combines high quality finish and functionality with innovative form and remarkable design.

Specification
  • The bar table is made of powder-coated steel. A tabletop is made of larch wood. All products from Københagen line can be adjusted to 2 following types of foundations: F (In-ground installation. Special surface preparation is required) and S (Item can be attached to the ground with a chemical anchor or - for some products - freestanding ). The choice of foundations type should be made before purchase. Please contact us so we can help you to decide which installation method would be optimal.

Technical specification
  • Unique ref.indre-by-bar-table
  • Product familyIndre By
  • Product groupUrban furniture
  • TypeObject (single object)
  • Date of publishing2022-04-14
  • Edition number1
  • Height (mm)1100
  • Width (mm)1500
Related
  • Material mainPowder coated steel
  • Material secondaryWood
  • Weight Net (Kg)60
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_30_86
  • Uniclass 2015 DescriptionStreet and site tables
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-11 29 15
  • OmniClass TitleExterior Tables
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit