Unique ref.: | 226332 |
---|---|
Brand: | LAUFEN |
Product family: | Kartell by Laufen |
Product group: | Baths |
Width (mm): | 1715 |
Height (mm): | 520 |
Depth (mm): | 815 |
Date of publishing: | 2019-03-10 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.laufen.com/catalogue/collections/total-bathroom-sets/kartell-la... |
---|---|
Installation instructions: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/en/service/certificates |
Technical description: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/laufen/product/226332
Material main: | Solid surface |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Poland |
Weight Net (Kg): | 104 |
BIMobject Category: | Sanitary - Bath & Spas |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Bathtubs |
UNSPSC code: | 30181501 |
Uniclass 1.4 Code: | L7211 |
Uniclass 1.4 Description: | Baths |
Uniclass 2.0 Code: | PR-35-06-08 |
Uniclass 2.0 Description: | Baths |
Uniclass 2015 Code: | Pr_40_20_06_08 |
Uniclass 2015 Description: | Baths |
NBS Reference Code: | 35-06-08 |
NBS Reference Description: | Baths |
CSI MasterFormat 2014 Code: | 22 41 19 |
CSI MasterFormat 2014 Title: | Residential Bathtubs |
OmniClass Number: | 23-31 15 00 |
OmniClass Title: | Bathtubs |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Depth | 815 mm |
Height | 520 mm |
Installation Method | Freestanding |
Material | Solid surface |
Width | 1715 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Solid surface |
BIMobject®