This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KARTELL BY LAUFEN Column basin mixer disc

Unique ref.: 3113380041101
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: BRASSWARE
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (10)
basin single-lever mixer
joystick cartridge
fixed spout
transparent crystall disc supplied - other colours
are to be ordered separately


Material main: Brassware
Material secondary: Chrome
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 2.81

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories

BIMobject®