Unique ref.: | 3123330042201 |
---|---|
Brand: | LAUFEN |
Product family: | Kartell by Laufen |
Product group: | Faucets |
Date of publishing: | 2015-01-01 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.laufen.com/catalogue/collections/total-bathroom-sets/kartell-la... |
---|---|
Installation instructions: | https://www.laufen.com/LaufenResourceServlet/resources/getMainResource?idO... |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/en/service/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/laufen/product/3123330042201
Material main: | Brassware |
---|---|
Material secondary: | Chrome |
Designed in: | Switzerland |
Manufactured in: | Switzerland |
Weight Net (Kg): | 2.25 |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
BIMobject®