Unique ref.: | 483032 |
---|---|
Brand: | LAUFEN |
Product family: | LAUFEN PRO S |
Product group: | Base unit |
Width (mm): | 550 |
Height (mm): | 390 |
Depth (mm): | 370 |
Date of publishing: | 2020-09-11 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.laufen.com/catalogue/collections/total-bathroom-sets/laufen-pr... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/en/service/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/laufen/product/483032
Material main: | MDF board |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Italy |
BIMobject Category: | Sanitary - Compound Units |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L72121 |
Uniclass 1.4 Description: | Vanity units |
Uniclass 2.0 Code: | PR-35-75-94 |
Uniclass 2.0 Description: | Vanity Units |
Uniclass 2015 Code: | Pr_40_20_76_94 |
Uniclass 2015 Description: | Vanity units |
NBS Reference Code: | 35-75-94 |
NBS Reference Description: | Vanity Units |
CSI MasterFormat 2014 Code: | 12 35 30.23 |
CSI MasterFormat 2014 Title: | Bathroom Casework |
OmniClass Number: | 23-31 25 13 |
OmniClass Title: | Bathroom Cabinets |
CSI UniFormat II Code: | E2010 |
CSI UniFormat II Title: | Fixed Furnishings |
BIMobject®