Publish your products
LAUFEN PRO N Washbasin 500 mm
LAUFEN

LAUFEN PRO N Washbasin 500 mm

Washbasin LAUFEN PRO N, sanitary ceramic EN 31 dimensions 500 x 360 mm, symmetric 1 centre tap hole Special feature: overflow channel glazed Further options: Surface refinement LCC, without tap hole Order no. 81095.4
Technical specification
  • Unique ref.810954
  • Product familyLAUFEN PRO N
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)160
  • Width (mm)500
  • Depth (mm)360
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inPoland
  • Weight Net (Kg)9.6
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal

Region availability

Europe North America
Denmark
Greenland
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit