Publish your products
Damp Proof Combo
Damp Proof Combo
Damp Proof Combo
Damp Proof Combo
Damp Proof Combo
Damp Proof Combo
Damp Proof Combo
Damp Proof Combo
    LEDVANCE

    Damp Proof Combo


    DAMP PROOF COMBO DALI
    Product benefits
    • Suitable luminaire for DALI-2 Light Management Systems
    • Highly versatile due to selectable CCT (Multi Color) in 4000 K and 6500 K
    • Plug & Upgrade concept for easy conversion to sensor or emergency luminaire
    • Suitable for use in dusty and damp locations thanks to high IP rating
    • Suitable for use in public areas thanks to high IK rating
    Product features
    • DALI versions with IoT-ready DALI-2 driver
    • Luminous efficacy: up to 153 lm/W
    • Type of protection: IP66
    • Impact resistance: IK10
    • Luminous flux: up to 9,000 lm
    • Push wire terminal for tool-free connection
    • Lifetime (L70/B50): up to 60,000 h (at 25 °C)
    • Ambient temperature in operation: -20…+40 °C
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Plug & Upgrade DALI-2 emergency kit separately available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854970054 DP CBO DA 1200 V 32W 84065 IP66 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854970054

      4099854970078 DP CBO DA 1500 V 50W 84065 IP66 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854970078

      4099854970092 DP CBO DA 1800 V 60W 84065 IP66 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854970092
    Technical specification
    • Unique ref.Damp-Proof-Combo
    • Product familyProfessional luminaires
    • Product groupDamp-proof
    • TypeObject (single object)
    • Date of publishing2026-11-17
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City