Publish your products
Damp Proof Max
Damp Proof Max
Damp Proof Max
Damp Proof Max
    LEDVANCE

    Damp Proof Max


    DAMP PROOF MAX
    Product benefits
    • Uniform light distribution
    • Flexible application through a wide range of beam angles
    • Versatile applications due to resistance to many chemicals and UV light
    • Easy to clean, even at high temperatures with a high-pressure cleaner
    • Energy savings up to 68 % (compared to luminaires that use fluorescent lamps)
    • Low flicker ≤ 5 %
    Product features
    • High luminous efficacy: up to 158 lm/W
    • Lifetime (L80/B50): up to 100,000 h (at 35 °C)
    • Type of protection: IP66, IP69 (80 °C)
    • Impact resistance: IK10
    • Ammonia resistant
    • UV-resistant PMMA diffuser
    • Compatible to Zhaga Book 7 LED light sources
    Areas of application
    • Food industry
    • Open car parks and underpasses
    • Car wash facilities
    • Outdoor applications
    • Industrial and storage facilities
    • Workshops, assembly lines
    • Passages, underpasses
    • Parking garages
    Equipment / Accessories
    • Stainless steel clamps and M25 cable gland included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075849785 DP MAX 600 S 15W 840 VW IP69 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075849785

      4058075849808 DP MAX 1200 S 27W 840 VW IP69 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075849808

      4058075849815 DP MAX 1200 S 43W 840 VW IP69 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075849815

      4058075849822 DP MAX 1500 S 38W 840 VW IP69 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075849822

      4058075849839 DP MAX 1500 S 52W 840 VW IP69 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075849839
    Technical specification
    • Unique ref.Damp-Proof-Max
    • Product familyProfessional luminaires
    • Product groupDamp-proof
    • TypeObject (single object)
    • Date of publishing2025-10-20
    • Edition number1
    Related
    • Material mainOther
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City