Publish your products
Floodlight High Mast
Floodlight High Mast
Floodlight High Mast
    LEDVANCE

    Floodlight High Mast


    FLOODLIGHT HIGH MAST 300W LUMINAIRE HEAD
    Product benefits
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 140lm/W
    • Optimized product logistic, luminaire heads and power supplies to be ordered separately in stand-alone packaging
    • 5 years guarantee
    • Symmetric and asymmetric light distribution for various application areas
    Product features
    • Cover made of high quality glass
    • High-power floodlight with up to 140 lm/W
    • Lifetime (L80/B50): up to 100,000 h (at 25 °C)
    • Joint or separate installation with floodlight high mast power supply
    • Highly-transparent, tempered glass diffuser
    Areas of application
    • Replacement for luminaires with mercury vapor or metal halide lamps
    • Outdoor use (IP66)
    • Suitable for high mast applications
    • Lighting of large areas
    • Construction areas
    • Industry
    .

    FLOODLIGHT HIGH MAST 500W LUMINAIRE HEAD
    Product benefits
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to high system efficacy: up to 140 lm/W
    • Optimized product logistic, luminaire heads and power supplies to be ordered separately in stand-alone packaging
    • 5 years guarantee
    • Symmetric and asymmetric light distribution for various application areas
    Product features
    • Cover made of high quality glass
    • High-power floodlight with up to 140 lm/W
    • Lifetime (L80/B50): up to 100,000 h (at 25 °C)
    • Joint or separate installation with floodlight high mast power supply
    • Highly-transparent, tempered glass diffuser
    Areas of application
    • Replacement for luminaires with mercury vapor or metal halide lamps
    • Outdoor use (IP66)
    • Suitable for high mast applications
    • Lighting of large areas
    • Construction areas
    • Industry
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854196010 FL H M LUM V 300W 757 SYM R90 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196010

      4099854196072 FL H M LUM V 300W 757 ASYM 110X30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196072

      4099854196065 FL H M LUM V 300W 740 ASYM 110X30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196065

      4099854195914 FL H M LUM V 300W 757 SYM R60 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854195914

      4099854195907 FL H M LUM V 300W 740 SYM R60 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854195907

      4099854195891 FL H M LUM V 300W 730 SYM R60 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854195891

      4099854195846 FL H M LUM V 300W 757 SYM R30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854195846

      4099854195815 FL H M LUM V 300W 740 SYM R30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854195815

      4099854196058 FL H M LUM V 300W 730 ASYM 110X30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196058

      4099854195679 FL H M LUM V 300W 757 SYM R12 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854195679

      4099854195662 FL H M LUM V 300W 740 SYM R12 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854195662

      4099854195655 FL H M LUM V 300W 730 SYM R12 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854195655

      4099854195778 FL H M LUM V 300W 730 SYM R30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854195778

      4099854196447 FL H M LUM V 500W 730 ASYM 110X30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196447

      4099854196386 FL H M LUM V 500W 757 SYM R60 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196386

      4099854196379 FL H M LUM V 500W 740 SYM R60 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196379

      4099854196362 FL H M LUM V 500W 730 SYM R60 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196362

      4099854196331 FL H M LUM V 500W 757 SYM R30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196331

      4099854196324 FL H M LUM V 500W 740 SYM R30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196324

      4099854196256 FL H M LUM V 500W 757 SYM R12 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196256

      4099854196218 FL H M LUM V 500W 740 SYM R12 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196218

      4099854196119 FL H M LUM V 500W 730 SYM R12 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196119

      4099854196393 FL H M LUM V 500W 730 SYM R90 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196393

      4099854196423 FL H M LUM V 500W 740 SYM R90 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196423

      4099854196454 FL H M LUM V 500W 740 ASYM 110X30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196454

      4099854196430 FL H M LUM V 500W 757 SYM R90 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196430

      4099854196287 FL H M LUM V 500W 730 SYM R30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196287

      4099854196461 FL H M LUM V 500W 757 ASYM 110X30 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854196461
    Technical specification
    • Unique ref.Floodlight-High-Mast
    • Product familyProfessional luminaires
    • Product groupFloodlight
    • TypeObject (single object)
    • Date of publishing2025-10-21
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City