Publish your products
Gamme d'appareillage Living Now
Gamme d'appareillage Living Now
Gamme d'appareillage Living Now
Gamme d'appareillage Living Now
Gamme d'appareillage Living Now
Gamme d'appareillage Living Now
Gamme d'appareillage Living Now
Gamme d'appareillage Living Now
    Legrand

    Gamme d'appareillage Living Now

    Living Now is the new generation of modern devices by Bticino with traditional, home automation or connected solutions. The ergonomic controls with their perfect flatness, backlighting and elegant details make Living Now the new reference in designer devices for your home. With 3 colours for the button finishes and 16 plastic, metal and wood cover plates, multiple elegant combinations are possible. Connected technology is intrinsic to this range, which can be controlled by switch, smartphone or even voice. Living Now is a concentrate of modernity, design and technology

    Specification
    • Device with a floating counterplate system to adapt to all types of walls: allows an aerial rendering of the finishing plate as well as a functional correction of the irregularities of the wall

      - 3 polycarbonate trim finishes: satin white (RAL 9003), satin sand (RAL 1015) or satin black (RAL 7015)

      - 16 finishes in wood, metal or technopolymer.

      - Dimensions: length 102.5 mm, height 86 mm, depth 10.7 mm in 1 station

      - Horizontal multi-station installation of 1 to 4 stations in standard Batibox type box depth 40 mm minimum

      - IP21 minimum, IK04 minimum, non-flammable up to 650 ° C / 30 s

    Technical specification
    • Unique ref.LG-gamme-appareillage-Living-Now
    • TypeObject (single object)
    • Date of publishing2024-10-28
    • Edition number1
    • Height (mm)45
    • Width (mm)45
    • Depth (mm)31
    Related
    • Material mainPlastic
    • Material secondaryMetal
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit