Publish your products
Wi-fi Access Point
Wi-fi Access Point
Wi-fi Access Point
    Legrand

    Wi-fi Access Point

    Plug and play Wi-Fi access point for small and medium-size enterprises 802.11b/g/n. The Legrand’s Wi-Fi Access Point connects directly to an RJ45 socket powered by Power over Ethernet.

    Specification
      • Easy to install - The Legrand Wi-Fi access point plug in any RJ 45 socket - Self powered , il can be easily moved in a building - Adjustment of signal power for optimum flow -ON/OFF button and WPS function (Wi-Fi Protect Setup).
      • Easy to configure (in just a few clics) - Possibility to create several secure networks (visitors, customers, etc.) by installing several Wi-Fi access points.
      • Range of use : up to 80 meters in open field, and up to 20 meters indoor.
      • Self powered
      • WPS function (Wi-Fi Protect Setup)
    Technical specification
    • Unique ref.wi-fi-access-point
    • Product familyWi-Fi Access Point
    • Product groupHome Network
    • TypeObject (single object)
    • Date of publishing2024-10-24
    • Edition number1
    • Height (mm)66
    • Width (mm)66
    • Depth (mm)44
    Related
    • Material mainPVC
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.07
    Classification
    • BIMobject CategoryElectronics - Networking
    • IFC classificationElectric Appliance
    • ETIM CodeEG000037
    • ETIM NameData and telecommunication
    • CSI MasterFormat 2014 Code27 21 33
    • CSI MasterFormat 2014 TitleData Communications Wireless Access Points
    • OmniClass Number23-37 13 15 29
    • OmniClass TitleLocal Area Network Wireless Devices

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit