Publish your products
Climboo Pyramid
Climboo Pyramid
Climboo Pyramid
    Lekolar

    Climboo Pyramid

    Steel construction. 

    Technical specification
    • Unique ref.100014
    • Product familyClimboo
    • Product groupPlayground
    • TypeObject (single object)
    • Date of publishing2021-11-24
    • Edition number1
    • Height (mm)3000
    • Width (mm)3050
    • Depth (mm)3050
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit