Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/bc888916-4a40-49eb-9fef-0bd5509131b6
Home
Categories
Landscaping
Playground
STEEL Multiplay unit XL
Unavailable in United States
Lekolar
Follow
STEEL Multiplay unit XL
3.3
(6 reviews)
Download
Technical specification
Technical specification
Unique ref.
100177
Product family
Steel
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-24
Edition number
1
Height (mm)
3510
Width (mm)
4950
Depth (mm)
4700
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/kombinationslek/steel-kombinationslek-xl/?variant=100177-12
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Castle Tower | Playground Equipment | Climbing Tower
Download