Publish your products
Fixa sortera 3: låda
Lekolar

Fixa sortera 3: låda

FIXA sort and organize are available as low boxes to put directly on the floor or on a table, or as a 3: 1 module. FIXA organize is perfect for storage of craft material and with wheels it becomes as a small material trolley. FIXA sorting storage, with the smaller compartments, works very well for sorting exercises or mathematical tasks that are about dividing numbers or showing how fractions work in a simple way. Both modules are available in clear laquered or white pigmented birch plywood.
Technical specification
  • Unique ref.117353
  • Product familyFixa Play
  • Product groupSortera
  • Date of publishing2020-11-01
  • Edition number1
  • Height (mm)80
  • Width (mm)880
  • Depth (mm)360
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit