Publish your products
Fixa tvättmaskin 1,5:1 med hjul
Lekolar

Fixa tvättmaskin 1,5:1 med hjul

Play is absolutely crucial to a child’s development. By mimicin the adult life in roleplay the child takes on the world and makes it understandable. FIXA Appliances is a serie of fun and varied play furnitures that illustrate everyday chores. They are avilable as readymade modules, as screen printed doors you can apply to existing FIXA Storage modules, or as stickers.
Technical specification
  • Unique ref.117552
  • Product familyFixa Play
  • Product groupLekmöbel
  • Date of publishing2020-11-01
  • Edition number1
  • Height (mm)500
  • Width (mm)450
  • Depth (mm)460
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit