Publish your products
Fixa spetsiga öron 1,5:1 combo
Lekolar

Fixa spetsiga öron 1,5:1 combo

These doors are advantageously combined with the emoji decals with different emotional expressions. They can be the basis for important conversations about our different emotions.
Technical specification
  • Unique ref.120145
  • Product familyFixa Play
  • Product groupFronter
  • Date of publishing2020-11-01
  • Edition number1
  • Height (mm)400
  • Width (mm)440
  • Depth (mm)460
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit