Publish your products
Jungle Activity Tower 3230
Jungle Activity Tower 3230
    Lekolar

    Jungle Activity Tower 3230

    Activity Tower with two slides, educational panels, fireman's pole, climbing wall, net and ropes. See product sheet for material specification and additional information.

    Technical specification
    • Unique ref.134253
    • Product familyJungle
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2022-01-04
    • Edition number1
    • Height (mm)6560
    • Width (mm)7420
    • Depth (mm)5540
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden