Publish your products
Jungle Activity Tower 3240
Jungle Activity Tower 3240
Jungle Activity Tower 3240
Jungle Activity Tower 3240
    Lekolar

    Jungle Activity Tower 3240

    Activity Tower with three slides, educational panels, fireman's pole, ladders, climbing wall, net and ropes. See product sheet for material specification and additional information.

    Technical specification
    • Unique ref.134255
    • Product familyJungle
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2022-01-04
    • Edition number1
    • Height (mm)9500
    • Width (mm)10530
    • Depth (mm)7980
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit