Publish your products
Back module Snake incl fabric
Lekolar

Back module Snake incl fabric

A backrest for the backless modules that are part of our Snake series. Cold foam. Dimensions: L100xH100xD50 cm. Upholstered in standard fabric X2.
Technical specification
  • Unique ref.31373
  • Product familySnake
  • Product groupSofa
  • Date of publishing2020-12-02
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)500
Classification
  • BIMobject CategoryFurniture - Sofas

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit