Publish your products
Flexi 22 klädfack hel med sittbänk Flexi 22 klädfack hel med sittbänk
Flexi 22 klädfack hel med sittbänk Flexi 22 klädfack hel med sittbänk
Flexi 22 klädfack hel med sittbänk Flexi 22 klädfack hel med sittbänk
Flexi 22 klädfack hel med sittbänk Flexi 22 klädfack hel med sittbänk
Flexi 22 klädfack hel med sittbänk Flexi 22 klädfack hel med sittbänk
    Lekolar

    Flexi 22 klädfack hel med sittbänk Flexi 22 klädfack hel med sittbänk

    Flexi series is directly developed for preschool and school activities, and are manufactured in 18mm birch plywood. Flexi is available in both wall-mounted model and as an independent on the floor. Floor model can be had sided with wheels. Rack of tubes that lets through dirt from shoes and boots. Double Hook for clothes / väskkrok in each compartment. Gaps top and bottom can be set to different colors. Flexi is available in 3 widths standard with inner dimension 22 cm, 25 cm or 28 cm. Up to 5 compartments can be assembled. Flexi Series can also project adapted dimensions in terms of both breadth and height - please contact our customer service for more information. Height: 143 cm. Depth 24 cm, the bench 44 cm. Distance from the coat hook to the shoe rack: 100 cm. Wall mounted with bench. Inner measures 22 cm per site. Swan label, license number 5031 0099th
    Technical specification
    • Unique ref.33384
    • Product familyFlexi
    • Product groupKlädfack
    • TypeAssembly (multiple objects)
    • Date of publishing2020-10-25
    • Edition number1
    • Height (mm)1430
    • Depth (mm)240
    Related
    • Material mainPlywood
    • Material secondaryLaminate
    • Designed inSweden
    Classification
    • BIMobject CategoryFurniture - Other

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit