Publish your products
Fixa bench with box
Lekolar

Fixa bench with box

3.8 out of 5 stars3.8(6 reviews)
Fixa bench is part of our storage serie Fixa. There you can build and match with all colors we offer. The bench is now available plywood and durable high-pressure laminate. Color-coordinated with the rest of our range. Everything to fit into any space. Buy the cushion that provides that extra comfort. 3 pieces of tray are perfect under the bench. The tray comes in many colors, choose between plywood or plywood with plexi.
Technical specification
  • Unique ref.38486_bench_box
  • Product familyFixa
  • Product groupBench
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)390
  • Width (mm)1460
  • Depth (mm)460
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden