Publish your products
Sofa Trolla
Lekolar

Sofa Trolla

The sofa withstands tough grips and is upholstered in the durable Trevira CS fabric Khaki. The fabric on the seat is removable and machine washable at 60 °. The solid fabric is washed directly with water and detergent. The back of the fabric stops liquid from penetrating into the cold foam. Dimensions: 172x90 cm. Seat depth 55 cm, seat height 44 cm.
Technical specification
  • Unique ref.39560
  • Product familyTrolla
  • Product groupSofa
  • Date of publishing2020-12-02
  • Edition number1
  • Height (mm)900
  • Width (mm)1720
Classification
  • BIMobject CategoryFurniture - Sofas

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit