Publish your products
Helmi 50 w/ armrests
Lekolar

Helmi 50 w/ armrests

This serie with chairs is clean and stylish design with many choices of height and color. It contains of high and low children chairs, with or without armrest and mounting brackets and safety bar. Hang the chair with our fittings to facilitate cleaning. Frame in lacquered solid birch and seat and back in laminate.
Technical specification
  • Unique ref.80272
  • Product familyHelmi
  • Product groupChildren chair
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)773
  • Width (mm)400
  • Depth (mm)490
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit