Publish your products
Stol Poly 4 medium sh 37 cm silverstativ
Stol Poly 4 medium sh 37 cm silverstativ
Stol Poly 4 medium sh 37 cm silverstativ
Stol Poly 4 medium sh 37 cm silverstativ
Stol Poly 4 medium sh 37 cm silverstativ
Stol Poly 4 medium sh 37 cm silverstativ
    Lekolar

    Stol Poly 4 medium sh 37 cm silverstativ

    The ergonomic design helps the user to better posture and provide a flexible back support. Stackable and hung when you turn it. Easy to clean. Shell in polyurethane. Silver-coated frame RAL 9006. Dimensions: Seat height 37 cm. Seat width 38 cm. Seat depth 34 cm.
    Specification
    • Det ergonomiska utförandet hjälper användaren till en bättre hållning och ger ett flexibelt stöd för ryggen. Stapelbar och upphängningsbar när man vänder den. Lätt att rengöra. Skal i polyuretan. Silverlackerat stativ RAL 9006. Mått: Sitthöjd 37 cm. Sitsbredd 38 cm. Sitsdjup 34 cm.

    Technical specification
    • Unique ref.80817
    • Product familyPoly
    • Product groupChair
    • Date of publishing2021-04-14
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit