Publish your products
Milo table/shelf
Lekolar

Milo table/shelf

Play furniture in plywood for children 1-4 years. Can be used as a bench, shelf and table. Birch and white pigmented is in plywood. The other color choices are in laminate, which is extremely durable and excellent in harsh environments. Stacking easily.
Technical specification
  • Unique ref.80988
  • Product familyMilo
  • Product groupPlay furniture
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)530
  • Width (mm)700
  • Depth (mm)450
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit