Publish your products
Audimax
Audimax
Audimax
    Lekolar

    Audimax

    An auditorium-like stand. Three seats, back side of frame there is compartments for seat cushions, movable with durable castors. Easy to store with telescope open-close function. Dimensions: in storage position (WxDxH) 225x61x130 cm, opened 225x151x130 cm. Frame white melamine. Three seats that can be detached from each other without any tools to replace the upholstery. For padded upholstery 2 standard color combinations. For the upper level and backrest upholstery, available in turquoise or anthracite fabric. The middle level is always light gray and the lowest level is always anthracite. Fabric Aura UV, 100% treated polyester. 100 000 Martindale, UV protection, waterproof, Anti-microbial treatment, Fire rating EN 1021-1, SL1.
    Technical specification
    • Unique ref.89720
    • Product familyAudimax
    • Product groupBench
    • TypeObject (single object)
    • Date of publishing2017-10-24
    • Edition number1
    • Height (mm)1310
    • Width (mm)2210
    • Depth (mm)1510
    Related
    • Material mainWood
    • Material secondaryFabric
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)220
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit