Publish your products
Hörnmodul Snake 45 grader låg rygg
Hörnmodul Snake 45 grader låg rygg
    Lekolar

    Hörnmodul Snake 45 grader låg rygg

    Snakes different modules make it easy to decorate for different learning situations. Section back. Dimensions: Seat height 43 cm. B85xD70xH115 cm. Cold foam. The bones of silver-coated, RAL 9006. Clad in standard fabric X2.
    Specification

    Technical specification
    • Unique ref.hornmodul-snake-45-grader-lag-rygg
    • Product familySnake
    • Product groupSofa
    • TypeObject (single object)
    • Date of publishing2020-10-13
    • Edition number1
    • Height (mm)1150
    • Width (mm)850
    • Depth (mm)700
    Related
    • Material mainFabric
    • Designed inSweden
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit