Publish your products
BARIS 52 LED
BARIS 52 LED
    Archived

    BARIS 52 LED

    Specification:
    Suspended or surface-mounted luminaire with classic proportions and modern design.  The design of the luminaire allows you to create lines up to 6 meters long with no need to join the profile and the diffuser.  Straight connectors and luminous L, T, X-shaped bends allow you to create virtually unlimited sequences of straight lines, figures and patterns. The body of the luminaire consists of an anodised aluminium profile in grey or an aluminium profile painted in white or black (other colours available on request). Optical system in the form of a dedicated, flexible opal diffuser that evenly illuminates the luminaire or with a raster that meets the stringent UGR <19 glare requirements.

    The luminaire’s modularity and disassembly capabilities allow the replacement of electronic components such as the LED strip, power supply and the diffuser. The luminaire’s profile is compatible with intelligent IOT modules, which also allows to optimise the provided level and amount of light, as well as the direct/indirect version that allows some of the light to be directed upwards to illuminate the ceiling.

    The suspended luminaire is not equipped with suspension system elements. Due to many options of luminaire personalisation, the number of power and load-bearing slings (1.2 m long) and surface-mounted boxes should be fitted separately as additional accessories, according to specific needs.

    Application:
    The luminaire is dedicated for indoor use. It is used as a main light source and is conducive to office work that requires eyesight concentration. Unique design, energy-saving LED modules and possible integration with external lighting control systems in the DALI standard make this luminaire suitable for use in modern A+ class office buildings, with particular emphasis on representative rooms, conference rooms, passageways and other places, where the IP44 class is required.


    Attention:

    For BARIS 52 LED luminaires it is necessary to order separately a diffuser of appropriate length, for each line individually. This allows you to create a line of up to 25 meters with a uniform diffuser (without visible gaps and joints diffusers).

    For OPAL version it is "Baris 52 PLX (...) diffuser" in lengths from 1,5 to 25 meters delivered in one piece (cut every 0,5 meter).

    For the UGR version it is a tarnished transparent diffuser "Baris 52 UGR (...)" in lengths from 1.5 to 25 metres supplied in one piece (cut every 0.5 metres). Rasters, thanks to which a low glare index is achieved, are already included in the luminaire index (no need to order them additionally).

    For the PRM version (in preparation) it is the prismatic diffuser Baris 52 PRM (...) in lengths from 1,5 to 25 metres supplied in one piece (cut every 0,5 metres).

    Technical specification
    • Unique ref.baris-52-led
    • Product familyOFFICE LIGHTING
    • Product groupSURFACE MOUNTED
    • TypeObject (single object)
    • Date of publishing2021-06-21
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLighting - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit