Publish your products
LINEA 2 LED
LINEA 2 LED
LINEA 2 LED
LINEA 2 LED
LINEA 2 LED
LINEA 2 LED
LINEA 2 LED
LINEA 2 LED
    Archived

    LINEA 2 LED

    LINEA 2 LED is a system of suspended and surface-mounted  NEXT GEN lighting line, which is a new generation of lamps dedicated to LED technology. Innovative connection system and through wiring allow quick connection of luminaires into a lighting line. The construction used allows for easy installation and connection of the power supply. The body, made from scratch, made of aluminum profile and subjected to anodization process, provides the luminaire with strength and solidity, and the narrow side profile allows installation in hard-to-reach places. Leds from reputable manufacturer integrated with redesigned brand new LED modules have an impact on very high luminous efficacy: up to 157 lm/W. This guarantees that the required lighting level is achieved and that significant energy savings are achieved. The optical system is made of UV-resistant PMMA. Thanks to the use of linear lenses it is possible to adapt to different lighting requirements - 3 distribution angles: 90, 60, 45.

    Application:
    Particularly well suited for indoor use. Dedicated as the primary light source for commercial facilities, manufacturing plants and warehouses. It is appropriate for new applications as well as replacing conventional T8 & T5 fittings on energy-saving LED solutions.Particularly well suited for indoor use. Dedicated as the primary light source for commercial facilities, manufacturing plants and warehouses. It is appropriate for new applications as well as replacing conventional T8 & T5 fittings on energy-saving LED solutions.

    Technical parameters:
    • Ingress protection: IP20
    • Impact resistance: IK06
    • Nominal power [W]: 14.00 - 146.00
    • Luminous flux [lm]*: 2250 - 22100
    • Colour temperature [K]: 4000
    • SDCM: ≤ 3
    • Electrical protection class: I
    • Energy efficiency class: A++
    • Material of the body: aluminium
    • Colour of the body: grey
    • Optics material: PMMA
    • Optics: lens
    • Beam angle [°]: 45; 60; 90
    • Mounting version: surface, suspended
    • Dimensions [mm]: 47/52/1680; 47/52/3360
    • Warranty [years]: 5

    *Tolerance +/- 10%

    Technical specification
    • Unique ref.linea-2-led
    • Product familyARCHITECTURAL LIGHTING
    • Product groupINDUSTRIAL LIGHTING
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted